??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCS02_04 - Rolled ball screw
Bill of material
LCS03-20-5-L200-F20-P8
Code
TYPE
Standard Nut Type
place of production
sense of rotation
Accuracy level
C7
Screw material
S55C
Nut material
SCM415H
Screw heat treatment
High Frequency
Nut heat treatment
Carburizing And Quenching
Screw hardness
58¡«62HRC
Nut hardness
58¡«62HRC
Screw shaft diameter
20 mm
Lead
mm
L minimum unit 1
mm
Enter value for L
L minimum unit 1
mm
cm
inch
ft
lpool
[200:1500/1]
f
mm
Enter value for F
f
mm
cm
inch
ft
fpool
[20:36/1]
p
mm
Enter value for P
p
mm
cm
inch
ft
ppool
[8:12/1]
Ball diameter
3.175 mm
Nut ring number
Thread rotation
Dextral
Y
119.0
D
mm
A
mm
T
10 mm
D1
mm
D2
mm
H
mm
d
mm
E
mm
K
6 mm
Basic rated load (moving)
Basic rated load (static)
N/A (not selected without machining support side shaft end), LA (no machining support side shaft end)
N/A (do not change the nut direction), LB (change nut direction)
NO (cannot be selected), N/A (no machining support side shaft end retaining groove), LC (no machining support side shaft end retaining groove)
NO (cannot be selected), N/A (do not change the support side processing content), LD (change support side processing content)
LD minimum unit 1
q
NO (cannot be selected), N/A (does not change the length of the support side shaft end), LE (change the length of the support side shaft end)
LE minimum unit 1
mm
NO (cannot be selected), N/A (does not increase the support side shaft end threaded hole), LN (adds the support side shaft end threaded hole)
LN minimum unit 1
N/A (does not increase the fixed side shaft end wrench slot), LF (adds the fixed side shaft end wrench slot)
N/A (does not increase the fixed side shaft end keyway), LG (adds the fixed side shaft end keyway)
LG minimum unit 1
mm
NO (cannot be selected), N/A (does not increase the fixed side shaft end keyway), LH (adds fixed side shaft end keyway)
LH minimum unit 1
mm
S minimum unit 1
mm
N/A (does not increase the fixed side shaft end plane (1 place)), LJ (increased fixed side shaft end plane (1 place))
LJ minimum unit 1
mm
NO (cannot be selected), N/A (increased fixed side shaft end plane (2 places)), LK (increased fixed side shaft end plane (2 places))
LK minimum unit 1
mm
Web Link
Website Connection
Previews
3D
Dimension
2D
Download CAD models