??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCS02_03 - Rolled Ball Screw
Bill of material
LCS02-20-20-L200-F20-P8
Code
TYPE
Standard Nut Type
place of production
Accuracy Class
C7
Lead Screw Material
S55C
Nut Material
SCM415H
Screw Heat Treatment
High Frequency
Nut Heat Treatment
Carburizing And Quenching
Screw Hardness
58-62HRC
Nut Hardness
58-62HRC
Screw Shaft Diameter
20 mm
Lead
mm
L Minimum Unit 1
mm
Enter value for L
L Minimum Unit 1
mm
cm
inch
ft
f
mm
Enter value for F
f
mm
cm
inch
ft
p
mm
Enter value for P
p
mm
cm
inch
ft
Ball Diameter
3.175 mm
Number Of Nut Rings
Thread Rotation
Dextral
Y
119.0
D
mm
A
mm
T
10 mm
D1
mm
D2
mm
H
mm
d
mm
E
mm
K
6 mm
Basic Load Rating (Dynamic)
Basic Load Rating(Static)
N/A (Not Selected Without Machining Support Side Shaft End), LA (No Machining Support Side Shaft End)
N/A (Without Changing The Direction Of The Nut), LB(Changing The Direction Of The Nut)
NO (Cannot Be Selected), N/A (No Machining Support Side Shaft End Retaining Groove), LC (No Machining Support Side Shaft End Retaining Groove)
NO (Cannot Be Selected), N/A (Do Not Change The Processing Content On The Support Side), LD(Change The Processing Content On The Support Side)
LD minimum unit 1
q
NO (Cannot Be Selected), N/A (Do Not Change The Length Of The Shaft End On The Support Side), Le (Change The Length Of The Shaft End On The Support Side)
LE minimum unit 1
mm
NO (No Selection), N/A (Not Add Support Side Shaft End Threaded Holes), LN (Add Support Side Shaft End Threaded Holes)
LN minimum unit 1
N/A (Not Increase The Fixed Side Shaft End Wrench Slot), LF(Increase The Fixed Side Shaft End Wrench Slot)
N/A (Without Increasing The Keyway On The Shaft End On The Fixed Side), LG(Increasing The Keyway On The Shaft End On The Fixed Side)
LG minimum unit 1
mm
NO (No Selection), N/A (No Adding Fixed Side Shaft End Keyway), LH (Add Fixed Side Shaft End Keyway)
LH minimum unit 1
mm
S Minimum Scale
mm
N/A (Without Adding The Fixed Side Shaft End Plane (1 Place)), LJ(Adding The Fixed Side Shaft End Plane (1 Place))
LJ minimum unit 1
mm
NO (No Selection), N/A (Increase The Fixed Side Shaft End Plane (2 Places)), LK(Increase The Fixed Side Shaft End Plane (2 Places))
LK minimum unit 1
mm
Web Link
Website Link
Previews
3D
Dimension
2D
Download CAD models