??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCP02_03 - Press Rolled Ball Screw ¡¤ Standard Nut Type ¡¤ Shaft Diameter 16 ¡¤ Lead 5/10/16
Bill of material
LCP02-16-16-L200-F15-P6
Code
TYPE
Standard Nut Type
place of production
Accuracy Class
C7
Lead Screw Material
S55C
Nut Material
SCM415H
Screw Heat Treatment
High Frequency
Nut Heat Treatment
Carburizing And Quenching
Screw Hardness
58¡«62HRC
Nut Hardness
58¡«62HRC
Screw Shaft Diameter
16 mm
Lead
mm
L Minimum Unit 1
mm
Enter value for L
L Minimum Unit 1
mm
cm
inch
ft
F Minimum Unit 1
mm
Enter value for F
F Minimum Unit 1
mm
cm
inch
ft
P Minimum Unit 1
mm
Enter value for P
P Minimum Unit 1
mm
cm
inch
ft
Ball Diameter
mm
Number Of Nut Rings
Thread Rotation
Dextral
Y
mm
D
mm
A
mm
T
10 mm
D1
mm
D2
mm
H
mm
d
mm
E
mm
K
6 mm
Basic Load Rating (Dynamic)
Basic Load Rating(Static)
Machining On Side Shaft Ends Are Not Supported
Change The Direction Of The Nut
Do Not Process Support Side Shaft End Retaining Ring Grooves
Change Support Side Processing Content
LD minimum unit 1
mm
Q Minimum Unit 1
Change Support Side Shaft End Lengths
LE minimum unit 1
mm
Added Support Side Shaft End Threaded Holes
LN minimum unit 1
mm
Increase The Fixed Side Shaft End Wrench Slot
Add The Keyway Of The Shaft End On The Fixed Side
LG minimum unit 1
mm
Add The Keyway Of The Shaft End On The Fixed Side
LH minimum unit 1
mm
S Minimum Scale
mm
Increase The Fixed Side Shaft End Plane (1 Position)
LJ minimum unit 1
mm
Increase The Fixed Side Shaft End Plane (2 Places)
LK minimum unit 1
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models