??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Rittal
Description
LCP Rack DX (VX Version) - Liquid Cooling Package
Bill of material
3311.394
Model No.
DETAIL
Website
Website
Designation 1
Liquid Cooling Package LCP Rack DX
Designation 2
Cooling medium - refrigerant
Designation 3
Width
300 mm
Height
2000 mm
Depth
mm
Total cooling output
kW
Cooling medium
Refrigerant
Installation in bayed enclosure suite
Flush
Weight
kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Previews
3D
Dimension
2D
Download CAD models