??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2021.
Alternative part(s)
Should a replacement part be used?
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
LCP Inline DX - Liquid Cooling Package
Bill of material
3311.430(2)
Model No.
DETAIL
PDF Catalog
PDF Catalog
Designation 1
Liquid Cooling Package LCP Inline
Designation 2
Cooling medium refrigerant (DX)
Designation 3
Total cooling output up to 12 kW
Width
300 mm
Height
2000 mm
Depth
mm
Weight
kg
CNSECLASS51
27-18-07-12
CNSECLASS70
27-18-07-12
CNSECLASS80
27-18-07-12
CNSETIM40
EC002515
Previews
3D
Dimension
2D
Download CAD models