??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCN07 - Rolled ball screw (left and right rotation) / shaft diameter 16/20/25/32 • lead 5/10
Bill of material
LCN07-Q16-5-L200-F15-P8
Code
LCN07
Type
Left and right rotation
Accuracy Class
C7
Lead screw material
S55C
Nut material
SCM415H
Screw Heat Treatment
High Frequency Hardening
Nut heat treatment
Carburizing And Quenching
Lead screw hardness
56~62HRC
Nut hardness
58~62HRC
Lead screw shaft diameter Q
mm
Lead
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
P
mm
Enter value for P
mm
cm
inch
ft
Nut size A
50 mm
Nut size D
28 mm
Nut size T
10 mm
Nut size D1
38 mm
Nut size D2
48 mm
Nut size H
40 mm
Nut size d1
5.5 mm
Ball Diameter
3.175 mm
The number of nut cycles
4×1
Rotate left YL
61.5 mm
Rotate right YR
61.5 mm
W
15 mm
Support Side Position Size E
12 mm
Support Side Position Size G
9.15 mm
Side Position Dimensions Are Supported G Tol.
+0.1/0 mm
Support Side Position Size G
1.15 mm
Side Position Dimensions Are Supported G Tol.
+0.14/0 mm
Support Side Position Size N
10 mm
Side Position Dimensions Are Supported N Tol.
-0.002/-0.015 mm
Support Side Position Size N
9.6 mm
Side Position Dimensions Are Supported N Tol.
0/-0.09 mm
Position Dimensions B Of Fixed Side
35 mm
Position Dimensions M Of Fixed Side
M12×1.0 mm
Position Dimensions M Of Fixed Side
10 mm
Position Dimensions d Of Fixed Side
12 mm
Fixed side position dimensions d tolerance
-0.003/-0.018 mm
Basic Load Rating(Dynamic)
12.17 kN
Basic Load Rating(Static)
26.92 kN
Website Link
Website Link
Machining On Side Shaft Ends Are Not Supported
Change The Direction Of The Nut
Do Not Process Support Side Shaft End Retaining Ring Grooves
Change Support Side Shaft End Lengths
LE2
mm
Add The Keyway Of The Shaft End On The Fixed Side
LG2
mm
LG1
0
Add The Keyway Of The Shaft End On The Fixed Side
LH2
mm
S
mm
Add The Fixed Side Shaft End Plane (1 Place)
LJ2
mm
Increase shaft end plane (2 locations) to fixed side
LK2
mm
Add Screw Holes On Support Side Shaft End
LN2
mm
Previews
3D
Dimension
2D
Download CAD models