??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCL53_57 - Grinding ball screw shaft diameter 15· Lead 5/10/20 standard nut type
Bill of material
LCL53-15-5-L150
Code
Types of
Standard Nut Type
Accuracy Class
Material (Lead Screw)
AISI4150HV
Material (Nut)
SCM420H
Heat Treatment(Srew)
Induction Heating Quenching
Heat Treatment(Nut)
Carburizing And Quenching
Hardness (Screw)
56~62HRC
Hardness (Nut)
58~62HRC
Lead Screw Shaft Diameter
15
Lead
Minimum Unit 1
Y
78
A
44
T
10
d
5.5
d1
9.5
h
5.4
Ball Diameter
3.175
Thread Minor Diameter
12.5
Thread rotation
Right-handed
Nut ring number
2.5 circles and 1 column
Axial Clearance
Preload torque(N.cm)
Basic Load Rating CO (Static)KN
Basic Load Rating C(Dynamic)KN
Change The Direction Of The Nut
Support Side Shaft End Processing
Q
LD
LE
LN
M
0
V
0
Add The Keyway Of The Shaft End On The Fixed Side
LG
S
LH
Add The Fixed Side Shaft End Plane (1 Place)
LJ
Increase the fixed side shaft end plane (two places)
LP
LQ
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models