??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCL32 - Grinding ball screw, shaft diameter 15, lead 5/10/16/20, standard nut type.
Bill of material
LCL32-15-10-L150-F9-P8
Code
LCL32
Type
Standard nut type
sense of rotation
dextrorotation
Accuracy class
C5
Lead screw material
S55C
Nut material
SCM415H
Lead screw heat treatment
high frequency
Nut heat treatment
carburizing and quenching
Screw hardness
58-62hrc
Nut hardness
58-62hrc
Lead screw shaft diameter
15 mm
lead
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
Enter value for F
mm
cm
inch
ft
P
mm
Enter value for P
mm
cm
inch
ft
Y
L-(47+F)
A
mm
D
28 mm
D2
48 mm
E
5.0 mm
H
40 mm
T
10 mm
P.C.D
38 mm
d
5.5 mm
Ball diameter
2.778 mm
Number of nut rings
mm
C Basic rated load
Co Basic rated load
The end of the supporting side shaft is not machined.
Change nut direction
Do not machine the retaining ring groove supporting the side shaft end.
Change the processing content of the support side
LD
mm
Q
mm
Change the length of supporting side shaft end
LE
mm
Increase the screw hole at the shaft end of the support side
LN
mm
Increase the fixed side shaft end wrench position.
Increase the keyway of the fixed side shaft end
LG
mm
Increase the keyway of the fixed side shaft end
LH
mm
S
mm
Add fixed side shaft end plane (1 place)
LJ
mm
Increase the end plane of the fixed side shaft (2 places)
Lk
mm
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models