??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCL31 - Grinding Ball Screw ¡¤ Standard Nut Type ¡¤ Shaft Diameter 12 ¡¤ Lead 5 / 10 / 20
Bill of material
LCL31-15-5-L150
Code
LCL31
TYPE
Standard Nut Type
Accuracy Class
C5
Lead Screw Material
S55C
Nut Material
SCM415H
Screw Heat Treatment
High Frequency
Nut Heat Treatment
Carburizing And Quenching
Screw Hardness
56-62HRC
Nut Hardness
56-62HRC
Screw Shaft Diameter
15 mm
Lead
mm
L
mm
Enter value for L
mm
cm
inch
ft
Number Of Nut Rings
Thread Rotation
Dextral
Axial Direction Clearance
C5T (Below 0.005mm)
Y
Basic Load Rating (Dynamic)
Basic Load Rating(Static)
LA (Support Side Shaft End Not Machined)
LB (Change Nut Orientation)
LC (Without Machining The Support Ring Groove On The Side Shaft End)
LD(Change The Processing Content On The Support Side)
Ldd
mm
Q
LE (Change Support Side Shaft End Length)
Lee
mm
LN (Increase Support Side Shaft End Threaded Hole)
Lnn
LG (Increase the keyway of the fixed side shaft end)
Lgg
mm
LH (increase the keyway of the fixed side shaft end)
Lhh
mm
S
mm
LJ(Addition Of 1 Fixed Side Shaft End Plane)
Ljj
mm
Lp (Increasing The Position Of The Fixed Side Shaft End Plane By 90¡ã)
Lpp
mm
Lq (Increasing The Position Of The Fixed Side Shaft End Plane By 120¡ã)
Lqq
web
Website Link
Previews
3D
Dimension
2D
Download CAD models