??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCH07_08 - Rolled ball screw / shaft diameter 12 / lead 4/5/10 / standard nut type
Bill of material
LCH07-12-4-L150
Code
Types of
standard nut type
place of production
Accuracy level
C7
Material (screw)
S55C
Material (nut)
SCM415H
Heat treatment(srew)
high frequency
Heat treatment(nut)
Carburizing and quenching
Hardness (screw)
56~62HRC
Hardness (nut)
58~62HRC
Screw shaft diameter
12
Lead
Minimum unit 1
Minimum unit 1
15.0
Minimum unit 1
8.0
Y
85
A
28
Ball diameter
2.5
Screw bottom diameter
10.20
Thread rotation
Right-handed
Nut ring number
1 circles and 3 column
Axial clearance
0.05 or less
Basic rated load C(moving)KN
1.8
Basic rated load Co(static)KN
4.1
Change the nut direction
Support side shaft end machining
LD
Q
LE
Increase the fixed side shaft end wrench position
Add fixed side shaft end keyway
LG
LH
S
Increase the fixed side shaft end plane
LJ
LK
web link
webxx
Anteprime
3D
Dimensione
2D
Download modelli CAD