??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCG49 - Rolled ball screw / shaft diameter 25 / lead 5/10/ block nut type
Bill of material
LCG49-25-5-L200-F27-P10
Code
LCG49
Types of
Block Nut Type
Accuracy Class
C10
Material (Lead Screw)
S55C
Material (Nut)
SCM420
Heat Treatment(Srew)
Induction Heating
Heat Treatment(Nut)
Carburizing And Quenching
Hardness (Screw)
56~62HRC
Hardness (Nut)
58~62HRC
Lead Screw Shaft Diameter
25
Lead
Minimum Unit 1
Minimum Unit 1
Minimum Unit 1
Y
82
Ball Diameter
3.175
Thread Minor Diameter
21.8
Thread rotation
Right-handed
Nut ring number
2.5 Circles And 1 Column
Axial Clearance
Below0.10
Basic Load Rating CO (Static)KN
6.6
Basic Load Rating C(Dynamic)KN
18.7
Change The Direction Of The Nut
Support Side Shaft End Processing
Q
LD
LE
LN
M
0
V
0
Increase the fixed side shaft end wrench position
Add The Keyway Of The Shaft End On The Fixed Side
LG
LH
S
Increase the fixed side shaft end plane
LJ
LK
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models