??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCD47_49 - Rolled ball screw / shaft diameter 10 / lead 2/4/10 / standard nut type
Bill of material
LCD47-10-4-L150
Code
Types of
Standard Nut Type
Accuracy Class
Material (Lead Screw)
S55C
Material (Nut)
SCM420
Heat Treatment(Srew)
Induction Heating Quenching
Heat Treatment(Nut)
Carburizing And Quenching
Hardness (Screw)
56~62HRC
Hardness (Nut)
58~62HRC
Lead Screw Shaft Diameter
10
Lead
Minimum Unit 1
Minimum Unit 1
10.0
Minimum Unit 1
6.0
Y
96
D
A
T
D1
D2
H
Ball Diameter
Thread Minor Diameter
Thread rotation
Right-handed
Nut ring number
2.5 Circles And 1 Column
Axial Clearance
Basic Load Rating CO (Static)KN
Basic Load Rating C(Dynamic)KN
Change The Direction Of The Nut
Support Side Shaft End Processing
LE
Increase the fixed side shaft end wrench position
Add The Keyway Of The Shaft End On The Fixed Side
LG
LH
S
Increase the fixed side shaft end plane
LJ
LK
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models