??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCD29 - Rolled ball screw / shaft diameter 10 • lead 4 / compact nut type
Bill of material
LCD29-10-4-L150
Code
LCD29
Type
Compact Nut Type
Accuracy Class
C10
Lead screw material
S55C
Nut material
SCM415H
Screw Heat Treatment
High Frequency Hardening
Nut heat treatment
Carburizing And Quenching
Lead screw hardness
58~62HRC
Nut hardness
58~62HRC
Lead screw shaft diameter
10 mm
Lead
4 mm
L
mm
Enter value for L
mm
cm
inch
ft
Y
96 mm
Ball Diameter
2 mm
The bottom diameter of the lead screw
8.4 mm
Thread rotation
Rotate right
Number of nut rings
3 Circles 1 Column
Axial Clearance
Below0.05 mm
Basic Load Rating C (Dynamic)
1.87 kN
Basic Load Rating C(Static))
3 kN
Machining On Side Shaft Ends Are Not Supported
Change The Direction Of The Nut
Do Not Process Support Side Shaft End Retaining Ring Grooves
Change Support Side Shaft End Lengths
LE1
mm
Increase the fixed side shaft end wrench position
Add The Keyway Of The Shaft End On The Fixed Side
LG1
mm
Add The Keyway Of The Shaft End On The Fixed Side
LH1
mm
S
Add The Fixed Side Shaft End Plane (1 Place)
LJ1
mm
Increase shaft end plane (2 locations) to fixed side
LK1
mm
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models