??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCD07_08 - Rolled ball screw / shaft diameter 10 / lead 2/4 / standard nut type
Bill of material
LCD07-10-2-L150
Code
Types of
Standard Nut Type
place of production
Accuracy Class
C7
Material (Lead Screw)
S55C
Material (Nut)
SCM415H
Heat Treatment(Srew)
High Frequency
Heat Treatment(Nut)
Carburizing And Quenching
Hardness (Screw)
56~62HRC
Hardness (Nut)
58~62HRC
Lead Screw Shaft Diameter
10
Lead
Minimum Unit 1
Minimum Unit 1
10.0
Minimum Unit 1
6.0
Y
96
Ball Diameter
1.2
Thread Minor Diameter
9.21
Thread rotation
Right-handed
Nut ring number
1 Circle 3 Columns
Axial Clearance
Below0.05
Basic Load Rating CO (Static)KN
1.2
Basic Load Rating C(Dynamic)KN
2.1
Change The Direction Of The Nut
Support Side Shaft End Processing
LE
Increase the fixed side shaft end wrench position
Add The Keyway Of The Shaft End On The Fixed Side
LG
LH
S
Increase the fixed side shaft end plane
LJ
LK
Bearing shape
Round flange/square type
Recommended screw fixing seat (page number)
LEB01-8(P1508)/LEB41-8(P1519)
Recommended screw support seat (page number)
LEB11-6(P1512)/LEB31-8(P1517)
Nut bracket code
LFF01/LFF02/LFF06
Specification of nut bracket
1002
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models