??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCD02 - Press Ball Ball Screw ¡¤ Standard Nut Type ¡¤ Shaft Diameter 8 ¡¤ Lead 2 / Shaft Diameter 10 ¡¤ Lead 2 / Lead 4
Bill of material
LCD02-8-2-L100
Code
LCD02
TYPE
Standard Nut Type
Accuracy Class
C7
Lead Screw Material
S55C
Nut Material
SCM415H
Screw Heat Treatment
High Frequency
Nut Heat Treatment
Carburizing And Quenching
Screw Hardness
58¡«62HRC
Nut Hardness
58¡«62HRC
Screw Shaft Diameter
Lead
L
mm
Enter value for L
mm
cm
inch
ft
F
7.5 mm
P
4.5 mm
Ball Diameter
Number Of Nut Rings
3
Thread Rotation
Dextral
Y
mm
D
mm
A
mm
T
mm
D1
mm
D2
mm
H
mm
d
mm
d1
mm
h
mm
Q
mm
Basic Load Rating (Dynamic)
Basic Load Rating(Static)
Machining On Side Shaft Ends Are Not Supported
Change The Direction Of The Nut
Do Not Process Support Side Shaft End Retaining Ring Grooves
Change Support Side Shaft End Lengths
LE minimum unit 1
Increase The Fixed Side Shaft End Wrench Slot
Add The Keyway Of The Shaft End On The Fixed Side
LG Minimum Unit 1
Add The Keyway Of The Shaft End On The Fixed Side
LH Minimum Unit 1
S Minimum Scale
Increase The Fixed Side Shaft End Plane (1 Position)
LJ Minimum Unit 1
Increase The Fixed Side Shaft End Plane (2 Places)
LK Minimum Unit 1
Bearing shape
Round flange/square type
Recommended screw fixing seat (page number)
Recommended screw support seat (page number)
Nut bracket code
LFF01/LFF02/LFF06
Specification of nut bracket
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models