??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCC47_49 - Rolled ball screw / shaft diameter 8 / lead 2/4 / standard nut type
Bill of material
LCC47-8-2-L100
Code
Types of
Standard Nut Type
Accuracy Class
Material (Lead Screw)
S55C
Material (Nut)
SCM420
Heat Treatment(Srew)
Induction Heating Quenching
Heat Treatment(Nut)
Carburizing And Quenching
Hardness (Screw)
56~62HRC
Hardness (Nut)
58~62HRC
Lead Screw Shaft Diameter
8
Lead
Minimum Unit 1
Minimum Unit 1
7.5
Minimum Unit 1
4.5
Y
54
Ball Diameter
1.5875
Thread Minor Diameter
6.600
Thread rotation
Right-handed
Nut ring number
3.5 circles and 1 column
Axial Clearance
0.03 or less
Basic Load Rating CO (Static)KN
1.8
Basic Load Rating C(Dynamic)KN
3.2
Change The Direction Of The Nut
Support Side Shaft End Processing
LE
Increase the fixed side shaft end wrench position
Increase the fixed side shaft end plane
LJ
LK
Bearing shape
Round flange/square type
Recommended screw fixing seat (page number)
LEB01-6(P1508)/LEB41-6(P1519)
Recommended screw support seat (page number)
LEB11-6(P1512)/LEB31-6(P1517)
Nut bracket code
LFF11/LFF12/LFF16
Specification of nut bracket
0802D
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models