??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCC29 - Rolled ball screw / shaft diameter 8 • lead 2 / compact nut type
Bill of material
LCC29-8-2-L100
Code
LCC29
Type
Compact Nut Type
Accuracy Class
C10
Lead screw material
S55C
Nut material
SCM415H
Screw Heat Treatment
High Frequency Hardening
Nut heat treatment
Carburizing And Quenching
Lead screw hardness
58~62HRC
Nut hardness
58~62HRC
Lead screw shaft diameter
8 mm
Lead
2 mm
L
mm
Enter value for L
mm
cm
inch
ft
Y
54 mm
Ball Diameter
1.2 mm
The bottom diameter of the lead screw
7 mm
Thread rotation
Rotate right
Number of nut rings
4 Ciecles 1 Column
Axial Clearance
Below0.05 mm
Basic Load Rating C (Dynamic)
1.17 kN
Basic Load Rating C(Static))
2.1 kN
Machining On Side Shaft Ends Are Not Supported
Change The Direction Of The Nut
Do Not Process Support Side Shaft End Retaining Ring Grooves
Change Support Side Shaft End Lengths
LE1
mm
Increase the fixed side shaft end wrench position
Add The Fixed Side Shaft End Plane (1 Place)
LJ1
mm
Increase shaft end plane (2 locations) to fixed side
LK1
mm
Bearing shape
Round flange/square type
Recommended screw fixing seat (page number)
LEB01-6(P1508)/LEB41-6(P1519)
Recommended screw support seat (page number)
LEB11-6(P1512)/LEB31-6(P1517)
Nut bracket code
LFF11/LFF12/LFF16
Specification of nut bracket
0802C
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models