??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCB67 - Rolled ball screw / shaft diameter 6, lead 1/2 / standard nut type
Bill of material
LCB67-6-1-L80
Code
LCB67
Type
Standard Nut Type
Accuracy Class
C7
Material(Lead Screw)
S55C
Material(Nut)
SCM415H
Heat Treatment (Screw)
High Frequency
Heat Treatment (Nut)
Carburizing And Quenching
Hardness(Screw)
58~62HRC
Hardness(Nut)
58~62HRC
Diameter Of Lead Screw
6 mm
Lead
mm
L
mm
Enter value for L
mm
cm
inch
ft
Y
37 mm
D
12 mm
A
13 mm
T
3.5 mm
Ball Diameter
0.8 mm
Number of nut rings
4
Thread rotation
Right hand
Basic Load Rating(C(Dynamic)kN)
1.48
Basic Load Rating(CO(Static)kN)
2.4
Support Side Optional Processing
LE
Change The Direction Of The Nut
Increase the fixed side shaft end plane
LJ
LK
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models