??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LCAH, LCAC - Holders/Clamps for Aluminum Frame - Square Post Type
Bill of material
LCAH6-20
Part No.
LCAH6-20
Type Selection
Material of Main Body
Polyamide (Black)
Material of Bolt
Structural Alloy Steel
Surface Treatment of Bolt
Trivalent Chromate
Material of Nut
1018 Carbon Steel
Surface Treatment of Nut
Trivalent Chromate
No.
6
D (Nominal)
20 mm
Applicable Frame Fixing Side
HFS6
Applicable Frame Post Side
HFS5-2020
Applicable Bolts for the Fixing side (Pc.)
CBM6-15 (2)
Applicable T Nuts for the Fixing side (Pc.)
HNTT6-6 (2)
Attached Bolts for the Post side (Pc.)
M6x23 (1)
Attached Nuts for the Post side (Pc.)
M6 (JIS Class 1) (1)
Previews
3D
Dimension
2D
Download CAD models