??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCA67 - Rolled ball screw / shaft diameter 4, lead 1 / standard nut type
Bill of material
LCA67-4-1-L60
code
LCA67
type
Standard nut type
Accuracy class
C7
Material(Screw)
S55C
Material(Nut)
SCM415H
Heat treatment (screw)
high frequency
Heat treatment (Nut)
Carburizing and quenching
Hardness(Screw)
58~62HRC
Hardness(Nut)
58~62HRC
Screw shaft diameter
4 mm
Lead
1 mm
L
mm
Enter value for L
mm
cm
inch
ft
Y
21 mm
D
10 mm
A
12 mm
T
3 mm
Ball diameter
0.8 mm
Number of nut rings
4
Thread rotation
Right hand
Basic load rating(C(move)kN)
0.56
Basic load rating(CO(Quiet)kN)
0.79
Support side optional processing
LE
Change the nut direction
Bearing shape
Round flange/square type
Recommended screw fixing seat (page number)
LEB01-4(P1508)/LEB41-4(P1519)
Recommended screw support seat (page number)
LEB11-4(P1512)/LEB31-4(P1517)
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models