??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LCA01_02 - Grinding ball screw, shaft diameter 6 lead 1/2/6, standard nut type.
Bill of material
LCA01-6-1-L100-F6-P4
Code
Type
Standard nut type
Thread rotation direction
accuracy class
C5
Lead screw material
S55C
Nut material
SCM415H
Lead screw heat treatment
high frequency
Nut heat treatment
carburizing and quenching
Screw hardness
58-62HRC
Nut hardness
58-62HRC
Lead screw shaft diameter
6 mm
lead
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
6 mm
P
4 mm
Y
L-(27+F) mm
A
15 mm
D
12 mm
D2
24 mm
H
16 mm
T
3.5 mm
P.C.D
18 mm
d
3.4 mm
E
0.0
Ball diameter
0.8
Number of nut rings
3x1 mm
Basic rated load c (dynamic) KN
0.56
Basic rated load Co (static) KN
0.95
The end of the supporting side shaft is not machined.
Change nut direction
Do not machine the retaining ring groove supporting the side shaft end.
Change the length of supporting side shaft end
LE
Bearing shape
Round flange/square type
Recommended screw fixing seat (page number)
LEB01-5(P1508/LEB21-5(P1519))
Recommended screw support seat (page number)
LEB11-5(P1512/LEB31-5(P1517))
website link
webxxx
Previews
3D
Dimension
2D
Download CAD models