??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
LINAK
Description
LC3 2-stage - Lifting Column
Bill of material
LC3060250T0000004302B034-000(0)
Ordering no.
LC3060250T0000004302B034-000
Type
LC3
Push
N
Pull
4000 N
Speed Min.
11 mm/s
Speed Max.
14 mm/s
Profile type
Installation Dimension
430 mm
End stop
Feedback
Stroke length
mm
Enter value for SL
Stroke length
mm
cm
inch
ft
Spindle position
mm
Enter value for SP
Spindle position
mm
cm
inch
ft
Mounting direction
Motor Type
IP degree
Cable Option A
Cable Option B
Cable Option C
Cable Option D
Connector variant
T000
Connector variant image
PDF data sheet
PDF
Colour
Alu
プレビュー
3D
2D
ダウンロード(CADデータ)