??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
LC Duplex SL Adaptor MM GOF
Bill of material
HARTING 09574000003000
Product number of the Manufacturer
09574000003000
Short Description
Connectors, Adapter, Contacts: 2
Long Description
Connectors, Adapter, Contacts: 2
Manufacturer Type Description
LC Duplex SL Adaptor MM GOF
Alternative product number
09 57 400 0003 000
Manufacturer Name
HARTING
Delivery Time
35
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Product type
LC Duplex SL Adaptor MM GOF
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Pole number
2
Manufacturer product description
Connectors, Adapter, Contacts: 2
Manufacturer product designation
Connectors, Adapter, Contacts: 2
certificate/approval
0
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85389099
Country of origin
JP
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part