??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
LBUS, LBUW, SLBUS, SLBUW - Stroke Ball Bushings - Single/Double
Bill of material
LBUS10
Part No.
Type Selection
Material of Outer Cylinder
Hardness of Outer Cylinder
58HRC~
Material of Ball
52100 Bearing Steel
Material of Retainer
5052 Aluminum
Ambient Operation Temp.
-20~110 °C
dr
mm
dr Tolerance
mm
Max. Stroke
mm
No. of Ball Tracks
3
l
mm
D
mm
D Tolerance
mm
L
mm
L Tolerance
mm
B
mm
B Tolerance
0/-0.4 mm
W
mm
D1
mm
r
mm
Basic Load Rating C (Dynamic)
N
Basic Load Rating Co (Static)
N
Mass
g
Previews
3D
Dimension
2D
Download CAD models