??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LBT11_18 - Motor bracket/Highly specified type/Applicable stepper motor
Bill of material
LBT12-F42-C21
Code
Type
Applicable To Stepper Motor/Height-Specified Type
Material
Surface Treatment
Applicable Motor Flange F
C Minimum Unit0.1
mm
Enter value for C
C Minimum Unit0.1
mm
cm
inch
ft
D
22.0 mm
P.C.D
43.8 mm
M
0 mm
H
42.0 mm
H1
15 mm
W
42 mm
B
61 mm
P
51.5 mm
T
9.5 mm
S
4.5 mm
Flange Specifications
42
Stop Specification
22.0
Install P.C.D
43.8
Mounting holes
M3
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models