??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LBT01_08 - Motor bracket/Fixed height/Applicable stepper motor
Bill of material
LBT02-F42-C13
Code
Type
Applicable To Stepper Motor/Fixed Height Type
Material
Surface Treatment
Applicable Motor Flange F
C Minimum Unit0.1
mm
D
22.0 mm
P.C.D
43.8 mm
M
0 mm
H
42.0 mm
H1
10 mm
E
8.0 mm
W
42 mm
B
61 mm
P
51.5 mm
T
9.5 mm
S
4.5 mm
Recommended lead screw support in fixed side
LEB21-6/LEB41-6
Recommended Screw Support On The Support Side
LEB31-6/LEB51-6
Flange Specifications
42
Stop Specification
22.0
Install P.C.D
43.8
Mounting holes
M3
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models