??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LBSBB6 - Economy European standard Brackets for Slot Width 6mm Aluminum Frames Black type
Bill of material
LBSBB6-2020
Part Number
LBSBB6-2020
No
6-2020
Aluminum series
20
L
17 mm
W
5.8 mm
W1
3 mm
H
20 mm
A
9 mm
B
2.5 mm
R
3 mm
T
3 mm
T1
2 mm
Mounting Hole for Cover
Applicable Screws and Nuts Set
Previews
3D
Dimension
2D
Download CAD models