??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SFS
Description
LBS-S-T25 - Stainless Steel Fastner
Bill of material
SFS LBS-S-T25-8,0x105 Fastener Stainless Steel
Description
Type
LBS-S-T25
Text Line 1 (Product)
Fastener
Text Line 2 (Product)
Stainless Steel
Lenght
mm
Thread lenght lef
mm
Clamping length
mm
Head diameter
9.6 mm
Diameter
8 mm
Mass
g
Previews
3D
Dimension
2D
Download CAD models