??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
LBNA, LBND, LBNFA, LBNFD - Locating Pins - Large Bolt Fixing Type
Bill of material
LBNA16-P22.0-B5
Part No.
Type Selection
Shape
Material
4137 Alloy Steel or Equiv.
Surface Treatment
-
Hardness
Hardening Hardness 35~40HRC
D
mm
D Tolerance
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
mm
l
mm
W
mm
d1
mm
d2
mm
Applicable Bolts
Previews
3D
Dimension
2D
Download CAD models