??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LBMB10 - Economy European standard Panel Attaachment Brackets for Slot Width 10 Aluminum Frames
Bill of material
LBMB10-45
Part Number
LBMB10-45
No.
10-45
L
18.0 mm
L1
8.2 mm
W
28.0 mm
W1
17.0 mm
W2
9.3 mm
H
33.8 mm
H1
23.0 mm
Previews
3D
Dimension
2D
Download CAD models