??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LBIS8-30, LBIS8-40, LBISL8-40 - Economy European Standard Groove Width 8mm Aluminum Blind Brackets
Bill of material
LBIS8-30-6
Part Number
No.
M
6
Shape
L
mm
L1
mm
L2
mm
L3
mm
W
mm
W1
mm
W2
0.0 mm
H
30.0 mm
H1
21.0 mm
Applicable Bolts Mx
6
Applicable Bolts Qty
2
Previews
3D
Dimension
2D
Download CAD models