??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LBIS6-20 - Economy European Standard Groove Width 6mm Aluminum Blind Brackets
Bill of material
LBIS6-20-5
Part Number
LBIS6-20-5
No.
6-20
M
5
Shape
Standard Type
L
9.5 mm
L1
5.6 mm
L2
4.5 mm
L3
4.5 mm
W
26 mm
W1
20 mm
H
25 mm
H1
18 mm
Applicable Bolts Mx
5
Applicable Bolts Qty
2
Previews
3D
Dimension
2D
Download CAD models