??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LBIE8-30, LBIE8-40, LBIL8-30, LBIL8-40 - Economy European Standard Groove Width 8mm Aluminum Blind Bracket
Bill of material
LBIE8-30-6
Part Number
No.
M
6
Shape
L
14.4 mm
L1
7.6 mm
L2
7.5 mm
W
37.2 mm
W1
25.0 mm
H
31.0 mm
Applicable Bolts Mx
M6x8
Applicable Bolts Qty
2
Previews
3D
Dimension
2D
Download CAD models