??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
LBIE10-45, LBIL10-45 - Economy European Standard Groove Width 10mm Aluminum Blind Bracket
Bill of material
LBIE10-45-8
Part Number
No.
10-45
M
8
Shape
L
18.4 mm
L1
9.7 mm
L2
7.7 mm
W
37.8 mm
W1
24.2 mm
H
31.0 mm
Applicable Bolts Mx
M8x10
Applicable Bolts Qty
2
Previews
3D
Dimension
2D
Download CAD models