??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
LBHRW, LBHSW, LBHCW - Flanged Stroke Ball Bushings - Double
Bill of material
LBHRW10
Part No.
Type Selection
Material of Outer Cylinder
52100 Bearing Steel
Hardness of Outer Cylinder
58HRC~
Material of Ball
52100 Bearing Steel
Material of Retainer
5052 Aluminum
Ambient Operation Temp.
-20~110 °C
dr
mm
dr Tolerance
mm
Max. Stroke
mm
No. of Ball Tracks
6
l
mm
D
mm
D Tolerance
mm
L
mm
L Tolerance
+/-0.3 mm
H
mm
T
mm
d
mm
dd1
mm
t
mm
P.C.D.
mm
W
mm
F
mm
A
mm
Eccentricity
mm
Perpendicularity
mm
Basic Load Rating C (Dynamic)
N
Basic Load Rating Co (Static)
N
Mass
g
Previews
3D
Dimension
2D
Download CAD models