目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
LBG110. 1005 x 20 x 30
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
SLIDING PADS / GUIDES
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/piastre_guide_di_scorrimento_autolubrificanti/lbg_110.prj},{NB=LBG110.100502030},{CODE=LBG110.100502030},{W=1005},{L=20},{T=30},{L1=12},{T1=9},{R=1.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
RCM
Description
LBG 110 - Bronze L sliding guide with graphite inserts
Bill of material
LBG110. 1005 x 20 x 30
Code
LBG110.100502030
LBG110.100502030
W
1005
1005
mm
L
20
20
mm
T
30
30
mm
L1
12
12
mm
T1
9
9
R
1.0
1.0
mm
Previews
3D
2D
下載CAD模型
生成CAD模型