??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LBCBR8-40 - Economy European Standard Corner Bracket For 40 ASuare Aluminum Frame
Bill of material
LBCBR8-40
Part Number
LBCBR8-40
No
8-40
Aluminum series
40R
L
38 mm
D
9 mm
R
37.8 mm
T
8.5 mm
Tg
2 mm
Previews
3D
Dimension
2D
Download CAD models