??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LBCBR8-30 - Economy European Standard Corner Bracket For 30 ASuare Aluminum Frame
Bill of material
LBCBR8-30
Part Number
LBCBR8-30
No
8-30
Aluminum series
30R
L
28 mm
D
9 mm
R
22.8 mm
T
6.5 mm
Tg
2 mm
Previews
3D
Dimension
2D
Download CAD models