??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LBCBR10 - Economy European Standard Corner Bracket For 45 ASuare Aluminum Frame
Bill of material
LBCBR10-45
Part Number
LBCBR10-45
No
10-45
Aluminum series
45R
L
42 mm
D
13 mm
R
41.8 mm
T
8.5 mm
Tg
3 mm
Previews
3D
Dimension
2D
Download CAD models