??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lbc8000_1110sxxxg - Bel Power Solutions
Bill of material
LBC8000-1110SxxxG
Part Number
LBC8000-1110SxxxG
Description
High Power 3-phase AC-DC Power Supply / Battery Charger, Power 8000W, Output 110VDC, 73A, Input 350-528VAC
Power
8000 W
Voltage Input
350 - 528 VAC
Output Voltage
110 VDC
Output Current
73 A
Operating Temperature
-25 to 55 °C
Previews
3D
2D
Pobierz modele CAD