??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
LBAB10-4545 - Economy European Standard Groove Width 10mm Direction Change Aluminum Frame Bracket
Bill of material
LBAB10-4545
Part Number
LBAB10-4545
No.
10-4545
Aluminum Series
45
L1
41 mm
L2
42 mm
H
38 mm
T
7.8 mm
T1
3.8 mm
D
7.8 mm
E
22.5 mm
Previews
3D
Dimension
2D
Download CAD models