??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Durable
Description
LB Series - LB Low Profile Shock Absorbing - Up to 500lb
Bill of material
LBUX30IO6312YY
Part Number
LBUX30IO6312YY
Series
LB Series
Overall Size
3-1/8” x 4-1/8''
Bolt Hole Pattern
2-3/8” x 3-3/8”
Mounting Bolt Size
5/16
Wheel Dia.
3 Inch
Wheel Width
1 7/8 Inch
Wheel Type
Ultraflex
Load Cap.
500 lb.
Overal Height
4 23/23 Inch
Swivel Radius
2 3/8 Inch
Maximum Load to Full Compression
125 lb.
Height at full Compression
4 7/16 Inch
Previews
3D
2D
Download CAD models