??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
LAX-3130-109 - Photoelectric sensor
Bill of material
LAK-3130-109
Part number
Part reference
Product range
Standard sensors
Operating principle
Analog
Range max.
100 mm
Operating range
100 mm
Light source
LED, red 660 nm
Housing size
30 x 30 mm
Housing material
PBTP (Crastin)
Enclosure rating
IP 67
Polarity
Analog
Output
0...5 V + 1...5 mA
Interface
Standard output
Connection
Supply voltage
10...36 VDC V
Polarity + Output
Analog, 0...5 V + 1...5 mA
Sensitivity adjustment
No
Temperature range
-25...+55 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models