??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Montech
Description
Lateral guide - Accessories LTE
Bill of material
49897 Lateral guide black, antistatic F=11.75mm L=2000mm
Ref.No.
49897
Description
Lateral guide
Finish
black
Width
11.750 mm
Order No.
49897
Description
Lateral guide black, antistatic F=11.75mm L=2000mm
Previews
3D
Dimension
2D
Download CAD models