??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
LATCH LOCK BOLT_M3_H: 4,7 mm L: 8 mm
Bill of material
HARTING 09670029040
Product number of the Manufacturer
09670029040
Preview
Short Description
Latch lock bolt, Rear mounting, Thread M3
Long Description
Latch lock bolt, Rear mounting, Thread M3
Manufacturer Type Description
LATCH LOCK BOLT_M3_H: 4,7 mm L: 8 mm
Alternative product number
09 67 002 9040
Manufacturer Name
HARTING
Delivery Time
35
Product type
LATCH LOCK BOLT_M3_H: 4,7 mm L: 8 mm
Manufacturer product description
Latch lock bolt, Rear mounting, Thread M3
Manufacturer product designation
Latch lock bolt, Rear mounting, Thread M3
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
73181558
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part