??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
LATCH LOCK BOLT_4-40 UNC_H: 6,2 mm L: 8
Bill of material
HARTING 09670029041
Product number of the Manufacturer
09670029041
Preview
Short Description
Latch lock bolt, Front mounting, Thread 4-40 UNC
Long Description
Latch lock bolt, Front mounting, Thread 4-40 UNC
Manufacturer Type Description
LATCH LOCK BOLT_4-40 UNC_H: 6,2 mm L: 8
Alternative product number
09 67 002 9041
Manufacturer Name
HARTING
Delivery Time
56
Product type
LATCH LOCK BOLT_4-40 UNC_H: 6,2 mm L: 8
Manufacturer product description
Latch lock bolt, Front mounting, Thread 4-40 UNC
Manufacturer product designation
Latch lock bolt, Front mounting, Thread 4-40 UNC
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
73181558
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Boyut
2D
CAD modeli indir