??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
LATARA, LATARB, TLATARA, TLATARB, R-ATARA, R-ATARB - Locating Pins for Jigs and Fixtures Long Head - Tip Shape Selectable - Shouldered - Set Screws
Bill of material
LATARA8-P5.0-B20-A30-E1
Part Number
Material
Hardness
Tip Shape Selection
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
A Selection
deg
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
L1
mm
l1
mm
H
mm
d
mm
R
0.0 mm
e
0.000 mm
Wear Groove Alterations
Flat Machining
Wrench Flats
H1
0 mm
Upper Relief Radius Change
RTC
mm
Previews
3D
2D
Download CAD models