??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
LATAR, TLATAR, R-ATAR - Locating Pins for Fixtures Standard Grade, Long Head - Shouldered - Set Screw
Bill of material
LATAR8-P5.0-B20
Part Number
Material
Hardness
D
mm
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L1
mm
l1
mm
H
mm
d
mm
R
mm
Wear Groove Alterations
Flat Machining
Wrench Flats
H1
0 mm
Upper Relief Radius Change
RTC
mm
Previews
3D
Dimension
2D
Download CAD models