??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LAT11_18 - Motor bracket/Highly specified type/Applicable servo motor
Bill of material
LAT12-F38-C20
Code
Type
Applicable To Servo Motor/Height-Specified Type
Material
Surface Treatment
Applicable Motor Flange F
C Minimum Unit0.1
mm
Enter value for C
C Minimum Unit0.1
mm
cm
inch
ft
D
30 mm
P.C.D
45 mm
M
3 mm
H
40.0 mm
H1
15 mm
W
40 mm
B
59 mm
P
49.5 mm
T
9.5 mm
S
4.5 mm
Flange Specifications
38
Stop Specification
30
Install P.C.D
45
Mounting holes
3.4
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models