??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LAT01_08 - Motor bracket/Fixed height/Applicable servo motor
Bill of material
LAT02-F38-C13
Code
Type
Applicable To Servo Motor/Fixed Height Type
Material
Surface Treatment
Applicable Motor Flange F
C Minimum Unit0.1
mm
D
30 mm
P.C.D
45 mm
M
3 mm
H
40 mm
H1
10 mm
E
7.0 mm
W
40 mm
B
59 mm
P
49.5 mm
T
9.5 mm
S
4.5 mm
Recommended lead screw support in fixed side
LEB21-6/LEB41-6
Recommended Screw Support On The Support Side
LEB31-6/LEB51-6
Flange Specifications
38
Stop Specification
30
Install P.C.D
45
Mounting holes
3.4
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models